(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zip tie (316 stainless steel)【10 Pieces Per Package】

Zip tie (316 stainless steel)

A stainless steel (SUS316) cable tie that can be tightened by hand.

Part Number

Configured Part Number is shown.

Part Number
EA463FA-4
EA463FB-3
EA463FB-4
EA463FB-5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN Code Length Width Maximum diameter Load Capacity Cable Tie Tool

625,782 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 4518340810594450mm6.9mm133mm45 kgEA463F-10, F-11, FG-1, FG-2

620,627 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 4518340810884300mm11.9mm88mm112 kgEA463F-10, FG-1, FG-2

801,799 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 4518340811102450mm11.9mm133mm112 kgEA463F-10, FG-1, FG-2

915,651 IDR

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 4518340811119610mm11.9mm185mm112 kgEA463F-10, FG-1, FG-2

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Stainless steel (SUS316) Thickness 0.28mm
Quantity 10 pcs. Cable tie material Stainless Steel Related parts/accessories Zip tie
Notes self-locking system

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)