(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Marine Guard Clamp EA463CD-70【10 Pieces Per Package】

Marine Guard Clamp EA463CD-70

【Product Specifications】
・Material-Stainless steel,Screw: SUS305,Band: SUS301
・Band width-12.7mm
・Hex (-)screw-5/16 (8mm)
・Highly anti-corrosive stainless steel clamp ideal for use in boats and ships
・Compatible dia.…46 to 70mm

Part Number

Configured Part Number is shown.

EA463CD-70

Part Number
EA463CD-70
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

361,683 IDR

10 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)