(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

coupling for hose (Stainless Steel)

coupling for hose (Stainless Steel)

【Product Specifications】
・Material- Body: Stainless steel (SUS316) electrolytic polishing finish, Packing: Nitrile rubber (NBR)
・Withstanding pressure-1.6MPa (16kgf/cm2)
・Service temperature--40 to 95℃Applicable clamp-EA462EE-6 to -30 (applicable only for same dimensions)
・Packing for replacement-EA462DW-4 to -30
・Dim.-3/4"
・Applicable hose ID (mm)-19

Part Number

Configured Part Number is shown.

Part Number
EA462EA-6
EA462EA-12
EA462EA-15
EA462EA-20
EA462EA-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Weight Size Compatible Hose Inner Diameter Compatible Clamp Size of Each Part Replacement Seal

875,199 IDR

1 Piece(s) 8 Day(s) or more 4548745728187Approximately 254 g75(3/4")19mmEA462EE-6b: 60,i: 32.4,h: 77EA462DW-6

1,356,979 IDR

1 Piece(s) 16 Day(s) or more 4548745728316Approximately 570 g125(1 1/4")32mmEA462EE-12b: 77, i: 46,h: 89EA462DW-12

1,447,931 IDR

1 Piece(s) 8 Day(s) or more 4548745728170Approximately 653 g150(1 1/2")38mmEA462EE-15b: 82, i: 54,h: 91EA462DW-15

1,822,343 IDR

1 Piece(s) 8 Day(s) or more 4548745728217Approximately 894 g200(2")50mmEA462EE-20b: 95, i: 63.8,h: 103EA462DW-20

3,235,505 IDR

1 Piece(s) 8 Day(s) or more 4548745728309Approximately 1645 g300(3")75mmEA462EE-30b: 132, i: 92.2,h: 127EA462DW-30

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Sealing Material NBR Main Body Materials Stainless steel (SUS316) Types of connection parts For hose mounting
Operating Temperature Range(℃) -40:: 95 Pressure resistant 1.6 MPa (16 kgf/cm2) Surface Treatment Electrolytic Polishing Finishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)