(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

male threaded plug (Stainless Steel)

male threaded plug (Stainless Steel)

【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DK, DL, DM, DN
・Size…2.1/2
・Thread…PT2.1/2

Part Number

Configured Part Number is shown.

Part Number
EA462DT-10
EA462DT-15
EA462DT-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal thread (inch) JAN Code Size

506,171 IDR

1 Piece(s) 8 Day(s) or more 145183406563691"

946,708 IDR

1 Piece(s) 8 Day(s) or more 1 1/245183406564201 1/2"

1,851,768 IDR

1 Piece(s) 8 Day(s) or more 2 1/245183406564372 1/2"

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Operating Environment/Applications Standard
Operating fluid Air, Water Thread type R (Tapered male thread for pipes) Main Body Materials Stainless steel (SUS316)
Types of connection parts Male Thread Type Compatible with EA462DK·DL·DM·DN Pressure resistant 1 MPa (10 kgf/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)