(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coupling [with External Thread] EA462DM-12 (Part Numbers)

Coupling [with External Thread] EA462DM-12

【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DR, EA462DS, EA462DT, EA462DV
・Size…1.1/4
・Thread…PT1.1/4

Part Number

Configured Part Number is shown.

EA462DM-12

Part Number
EA462DM-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,363,840 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)