(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

rubber gasket (Made by NBR)

rubber gasket (Made by NBR)

[Features]·It is a rubber gasket that can be used for water, oils and fats, etc.

Part Number

Configured Part Number is shown.

Part Number
EA462BX-6
EA462BX-8
EA462BX-14
EA462BX-20
EA462BX-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Nominal diameters

52,398 IDR

1 Piece(s) 8 Day(s) or more 454874578097015(1/2"), 20(3/4")

55,778 IDR

1 Piece(s) 8 Day(s) or more 454874577830425(1")

55,778 IDR

1 Piece(s) 8 Day(s) or more 454874577952340(1 1/2")

62,116 IDR

1 Piece(s) 8 Day(s) or more 454874577991250(2")

89,918 IDR

1 Piece(s) 8 Day(s) or more 454874577989965(2 1/2")

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials NBR Operating Temperature Range -30°C to 70°C
Types of Related components Seal Compatible with For EA462BA-4/BV-30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)