(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Needle valve (stem type) taper (PT) external thread / hose connection type

Needle valve (stem type) taper (PT) external thread / hose connection type

【Product Specifications】
・Material-Brass (chrome plating finish)
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・Mounting screw-R(PT)1/4"
・Shank dia.-8mm

Part Number

Configured Part Number is shown.

EA426CY-331

Part Number
EA426CY-331
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

261,128 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Angles Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 3/8B Control Side, Connection Type Hose Connection
Handle Shape Round Handle Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) ::0.98
JAN Code 4548745767872 Surface Treatment Chrome Plating Finish Materials Brass
Pressure 0.98 MPa (10 kgf/cm^2) or less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)