(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-way directional valve

3-way directional valve

- Change Valve-3-way switching valve EA425SA-66.
- Pisco Model: HBV6-6
- Material-Body: resin PBT with glass (Polybutylene terephthalate).
- Handle Material: POM
- Operation temperature range: 0 to 60℃ (no freezing)
- Applicable Tube outer diameter (D1 x D2): 6X6 mm
- Number of ports: 3 Port.
- Applicable: The Hand valve is for air only.
- Push-in fitting type three-way changeover valve.
- Caution: Do not use a lubricator on products.
- Safety instructions: Be certain to follow ISO 4414 and JIS B 8370.

Part Number

Configured Part Number is shown.

Part Number
EA425SA-66
EA425SA-86
EA425SA-88
EA425SA-110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code

488,310 IDR

1 Piece(s) 8 Day(s) or more 4518340187313

488,310 IDR

1 Piece(s) 8 Day(s) or more 4518340187368

458,271 IDR

1 Piece(s) 11 Day(s) or more 4518340192614

532,428 IDR

1 Piece(s) 11 Day(s) or more 4518340192621

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type Number of Ports 3-Port Pipe Port Type One-Touch Plumbing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)