(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Union Filter for Positive-Negative Pressure EA425PF-42

Union Filter for Positive-Negative Pressure EA425PF-42

【Product Specifications】
・Material-Resin
・Applicable fluid-Air
・Maximum operating pressure-1.0MPa(20℃)
・Service temperature range-0 to 50℃(no freezing)
・Tube dia.-4mm
・Filter size(filtering Dim.)-7.5cm2

Part Number

Configured Part Number is shown.

EA425PF-42

Part Number
EA425PF-42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

380,531 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)