(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PP Straight Type Connector EA425KF-6

PP Straight Type Connector EA425KF-6

【Product Specifications】
・Material-Polypropylene
・Hoses with 3 sizes can be connected.
・OD (mm)…4, 5, 6
・Length…40mm

Part Number

Configured Part Number is shown.

EA425KF-6

Part Number
EA425KF-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

59,581 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)