(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed Controller EA425DG-7

Speed Controller EA425DG-7

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air
・Operating pressure-0 to 1.0MPa (0 to 10kgf/cm2)
・Operating temperature: -10 to 60℃(no freezing)
・Tube OD…8mm
・Pipe thread dia.…R1/4

Part Number

Configured Part Number is shown.

EA425DG-7

Part Number
EA425DG-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

964,134 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)