(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Union (Different diameter/stainless steel)

Union (Different diameter/stainless steel)

ESCO Co., Ltd Quick-connect fitting, Union (Reducing/Stainless steel).

Part Number

Configured Part Number is shown.

Part Number
EA425CG-68
EA425CG-810
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code

353,695 IDR

1 Piece(s) 8 Day(s) or more 4518340380578

414,357 IDR

1 Piece(s) 8 Day(s) or more 4518340380585

Loading...

  1. 1

Basic Information

Fitting Type Union, Unequal Dia. Body Material SUS316 Application Standard, Mini
Union, Unequal Dia. Unequal Dia. Union Straight Operating Temperature -196 to 600°C Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)