(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve (Stainless Steel) EA425CB-3

Mini Ball Valve (Stainless Steel) EA425CB-3

【Product Specifications】
・Material-Stainless steel
・Pressure-0.98MPa or below
・Temperature--10 to 120℃
・Handle rotating direction can be set to any direction.
・External thread PT…3/8
・Internal thread PT…3/8

Part Number

Configured Part Number is shown.

EA425CB-3

Part Number
EA425CB-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

931,667 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)