(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve EA425BV-33 (Part Numbers)

Mini Ball Valve EA425BV-33

【Product Specifications】
・Material-Brass
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・(Male)-G(PF)3/8"
・(Female)-Rc(PT)3/8"

Part Number

Configured Part Number is shown.

EA425BV-33

Part Number
EA425BV-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

296,337 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)