(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mini Ball Valve (Tap Type) EA425BL-26

Mini Ball Valve (Tap Type) EA425BL-26

【Product Specifications】
・Pressure-0.98MPa or below
・Temperature: -10 to 80℃
・For tapping oil from oil can
・External thread…PT1/4
・Ball hole dia.…6mm

Part Number

Configured Part Number is shown.

EA425BL-26

Part Number
EA425BL-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

266,654 IDR

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)