(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve EA425AC-320

Ball Valve EA425AC-320

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-80℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Passing water in both directions is possible.
・Nominal-20
・Male-R3/4"
・Female-Rc3/4"

Part Number

Configured Part Number is shown.

EA425AC-320

Part Number
EA425AC-320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

493,848 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)