(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat-Resistant Ball Valve EA425AC-3 (Part Numbers)

Heat-Resistant Ball Valve EA425AC-3

【Product Specifications】
・Nominal dia.--2: 13, -3: 20
・Operating temperature: 0℃ to 100℃
・Operating pressure: 0.75MPa (7.5kg/cm2)
・Material-Brass
・Long neck handle sharing type (with attachment)
・One-touch detachable handle
・Suitable for EcoCute piping.
・ARC3/4
・B…G3/4
・C…63.5
・D…50.5
・E…74.5
・Applicable fluid-Tap water

Part Number

Configured Part Number is shown.

EA425AC-3

Part Number
EA425AC-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

488,440 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)