(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball valve head handle combined use type

Ball valve head handle combined use type

【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-80℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Passing water in both directions is possible.
・Nominal dia.-13
・Thread size-R1/2xR1/2

Part Number

Configured Part Number is shown.

Part Number
EA425AC-213
EA425AC-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code

399,079 IDR

1 Piece(s) 8 Day(s) or more 1/2B1/2B4548745957365

429,907 IDR

1 Piece(s) 17 Day(s) or more 3/4B3/4B4548745957372

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Handle Shape Wing Handle
Operating Temperature Range(°C) ::80 Operating Pressure Range(MPa) ::0.98

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)