(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Threaded Stem (Brass Nickel Plating)

Male Threaded Stem (Brass Nickel Plating)

[Features]·ESCO Co., Ltd Hose fitting, (Brass Nickel plating).

Part Number

Configured Part Number is shown.

Part Number
EA141CG-12
EA141CG-13
EA141CG-22
EA141CG-23
EA141CG-33
EA141CG-44
EA141CG-66
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Thread Nominal Applicable Hoses I.D.
(Ø)
JAN Code Thread Diameter

66,842 IDR

1 Piece(s) 8 Day(s) or more 1/8B64548745731576G(PF)1/8"

66,842 IDR

1 Piece(s) 8 Day(s) or more 1/8B94548745729634G(PF)1/8"

91,427 IDR

1 Piece(s) 8 Day(s) or more 1/4B64548745732443G(PF)1/4"

92,195 IDR

1 Piece(s) 8 Day(s) or more 1/4B94548745732450G(PF)1/4"

103,827 IDR

1 Piece(s) 8 Day(s) or more 3/8B94548745732467G(PF)3/8"

136,593 IDR

1 Piece(s) 8 Day(s) or more 1/2B144548745732665G(PF)1/2"

260,678 IDR

1 Piece(s) 8 Day(s) or more 3/4B204548745732672G(PF)3/4"

Loading...

  1. 1

Basic Information

Material Brass Type Hose Fittings Hose Connection Type Barbs
Connection Thread Type G Connection Type Threaded Shape Straight
Maximum Operating Pressure 0.78 MPa (8 kgf/cm^2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)