(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Clamp for Hose EA141BT-4

Safety Clamp for Hose EA141BT-4

【Product Specifications】
・Material-Brass
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Hex socket head screw dim.--4:M6×20,-6 to -8:M8×25,-14 to -20:M10×40
・Application-For EA141BP,BR,BS
・Applicable hose ID-13mm

Part Number

Configured Part Number is shown.

EA141BT-4

Part Number
EA141BT-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

647,445 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)