(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Male Threaded Stem (for steam / steel)

Male Threaded Stem (for steam / steel)

【Product Specifications】
・Material-Steel (zinc plating)
・Max. operating pressure-1.8MPa (18kgf/cm2)
・Service temperature-Steam: 210℃ or less, Water: 120℃ or less
・Applicable clamp-EA141BT-4 to -20
・Thread-PT3/4"
・Applicable hose ID-19mm

Part Number

Configured Part Number is shown.

Part Number
EA141BP-44
EA141BP-66
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Weight Nominal of Connection Thread Size Size Applicable hose inner diameter
(φ)
Compatible Clamp

282,690 IDR

1 Piece(s) 8 Day(s) or more 4548745799866approx. 110 g1/2B90mm13EA141BT-4

334,736 IDR

1 Piece(s) 8 Day(s) or more 4548745799873Approx. 170 g3/4B91mm19EA141BT-6

Loading...

  1. 1

Basic Information

Operating fluid Water, Steam Type Hose Fitting Main Body Materials steel
Operating Pressure 1.8 MPa (18 kgf/cm2) Shape Straight Type of connecting thread R
Connection type Male thread Hose connection type Barb Materials Steel (zinc plating)
Operating Temperature Steam: 210°C or less, water: 120°C or less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)