(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nipple (With Filter)

Nipple (With Filter)

[Features]·ESCO Co., Ltd Hose fitting, Nipple (with filter).

Part Number

Configured Part Number is shown.

Part Number
EA141BC-36
EA141BC-46
EA141BC-61
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Thread Diameter

234,819 IDR

1 Piece(s) 16 Day(s) or more 4518340200494G(PF)3/8"×G(PF)3/4"

233,412 IDR

1 Piece(s) 16 Day(s) or more 4518340200500G(PF)1/2"×G(PF)3/4"

268,717 IDR

1 Piece(s) 16 Day(s) or more 4518340200517G(PF)3/4"×G(PF)1"

Loading...

  1. 1

Basic Information

Type Related Components (Covers) Applicable Fluid Water Materials Steel (zinc plating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)