(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

D-Type Union EA140HB-103 (Part Numbers)

D-Type Union EA140HB-103

【Product Specifications】
・Material-Resin (PBT), brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (10kgf/cm2)
・Operating temperature: -15 to 60℃
・Tube OD…10mm
・Mounting screw…R(PT)3/8"

Part Number

Configured Part Number is shown.

EA140HB-103

Part Number
EA140HB-103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

129,469 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)