(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

internal thread coupling (brass / one push)

internal thread coupling (brass / one push)

【Product Specifications】
・Max. operating pressure-3.43MPa
・Material-Body: brass (nickel plating), O-ring: nitrile rubber
・For air
・One-push type
・Screw dim.-G(PF)1/2"

Part Number

Configured Part Number is shown.

Part Number
EA140GB-2
EA140GB-3
EA140GB-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread type Nominal thread (inch) JAN Code Weight Size Thread Length

263,305 IDR

1 Piece(s) 16 Day(s) or more G (Parallel pipe thread)1/44548745729382Approximately 96 gl: 45.5 mm, d: 27 mm10.5mm

254,592 IDR

1 Piece(s) 16 Day(s) or more R (Tapered male thread for pipes)3/84548745729368Approx. 90 gl: 45.5 mm, d: 27 mm10.5mm

277,812 IDR

1 Piece(s) 16 Day(s) or more G (Parallel pipe thread)1/24548745730005Approx. 90 gl: 47 mm, d: 27 mm12mm

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Operating fluid Air Sealing Material NBR Main Body Materials Brass
Types of connection parts Female Threaded Tapped Specifications For air, one push type Operating Temperature Range(℃) -20:: 100
Maximum Operating Pressure 3.43MPa Air Flow Rate 1400L/min

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)