(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane hose socket (with one push/lock guard)

Urethane hose socket (with one push/lock guard)

【Product Specifications】
・Operating pressure-0.98MPa
・Material-Iron steel(chrome plating)
・One-push operation type
・Unintentional removal due to external shock prevented by installing cover in front of sleeve.
・ID.-8.5mm
・Dia.-12.5mm

Part Number

Configured Part Number is shown.

Part Number
EA140DY-6.5
EA140DY-8.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code Compatible Hose Inner Diameter Compatible Hose Outer Diameter

194,273 IDR

1 Piece(s) 8 Day(s) or more 45487459835006.5mm10.0mm

195,112 IDR

1 Piece(s) 8 Day(s) or more 45487459835178.5mm12.5mm

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Standard Operating Environment/Applications Standard
Operating fluid Air Main Body Materials Steel (chrome plating) Types of connection parts Nut Tightening Type
Specifications One push type, with lock guard Operating Pressure 0.98 MPa Size 20 type
Surface Treatment Chrome plated guard part: Nickel plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)