(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plug for Urethane Hose (Mini) EA140CK【9 Pieces Per Package】

Plug for Urethane Hose (Mini) EA140CK

【Product Specifications】
・Operating pressure-0.98MPa
・For air
・Material-Aluminum/iron steel (chrome plating)
・ID…6.5mm
・OD…10mm
・Qty. per unit…9 pcs

Part Number

Configured Part Number is shown.

EA140CK

Part Number
EA140CK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

412,499 IDR

9 Pieces Per Package

1 Pack(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)