(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High-Pressure Hose for Hydraulic (14.0MPa) EA125TC-20E

High-Pressure Hose for Hydraulic (14.0MPa) EA125TC-20E

【Product Specifications】
・Material-Inner rubber: oil-resistant synthetic rubber, Reinforcement layer: hard steel wireOuter rubber: oil- and weather-resistant synthetic rubber
・Applicable fluid-General mineral operating oil
・Normal pressure-14.0MPa
・Temperature range:-40 to 100℃
・Length…2,000
・ID…25.4
・OD…34.8
・Min. radius…140

Part Number

Configured Part Number is shown.

EA125TC-20E

Part Number
EA125TC-20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,437,280 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)