(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Hose EA125HA-10C

Pressure Hose EA125HA-10C

【Product Specifications】
・Material-PVC, polyester fiber
・Service temperature range- 0 to 60℃
・Excellent pressure resistance and transparency
・Length…20m
・Dim. (mm) ID x OD…10 x 16
・Pressure(20℃)…0 to 1MPa

Part Number

Configured Part Number is shown.

EA125HA-10C

Part Number
EA125HA-10C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,193,119 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)