(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[PFA] Flexible Tube EA125FJ-8A

[PFA] Flexible Tube EA125FJ-8A

【Product Specifications】
・Material-Fluororesin (PFA)
・Max operating temperature-260℃
・Pure water-based, chemical-resistant, and heat-resistant. Usable at a high temperature
・Piping space and joint quantity can be reduced by its flexible property. Usable at a movingpart
・Color-Semitransparent
・OD x ID…8 x 6
・Length…500
・Max pressure(MPa)…4.2

Part Number

Configured Part Number is shown.

EA125FJ-8A

Part Number
EA125FJ-8A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,347,651 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)