(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[PFA] Fluororesin Tube EA125FH-6

[PFA] Fluororesin Tube EA125FH-6

【Product Specifications】
・Material-Fluororesin (PFA)
・Operating temperature:-65℃ to 180℃
・Color-Semitransparent
・Max operating pressure (23℃)
・Weather-resistant and nonflammable
・Inactive against most chemicals and solvents
・It hardly adheres to most materials and even if it adheres, it can be removed easily.
・OD x ID…6 x 4mm
・Length…3m
・Max pressure(MPa)…1.6

Part Number

Configured Part Number is shown.

EA125FH-6

Part Number
EA125FH-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

586,683 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)