(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[FEP] Fluororesin Tube EA125F-8B

[FEP] Fluororesin Tube EA125F-8B

【Product Specifications】
・Material-Fluororesin FEP
・Excellent chemical resistance
・Nonflammable
・Heat-resistant (200℃)
・Cold-resistant (-65℃)
・Semitransparent
・OD x ID…8 x 6mm
・Length…5m
・Pressure(MPa)…0.9

Part Number

Configured Part Number is shown.

EA125F-8B

Part Number
EA125F-8B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

917,969 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)