(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Hose with Swivel Fitting EA125CZ-28

Urethane Hose with Swivel Fitting EA125CZ-28

【Product Specifications】
・Material-Polyurethane
・Max. operating pressure-0.98MPa (10kgf/cm2)
・Category temperature range--20 to 85℃
・Color-Red
・The swivel type male screw prevents the hose from twisting.
・ID x OD-6.5 x 10mm
・Range of use-8m
・Screw dim. R (PT)-1/4"

Part Number

Configured Part Number is shown.

EA125CZ-28

Part Number
EA125CZ-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,968,083 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)