(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane hose (with coupler) straight type ⌀9.5 1.4 MPa

Urethane hose (with coupler) straight type ⌀9.5 1.4 MPa

【Product Specifications】
・Normal pressure-1.5MPa(15kgf/cm2)
・Material-Urethane resin
・With a swivel fitting
・With a plug and a socket
・ID×OD-9.5×13.5mm
・Length-15m

Part Number

Configured Part Number is shown.

Part Number
EA125BY-7.5A
EA125BY-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code

938,849 IDR

1 Piece(s) 8 Day(s) or more 4548745683721

1,308,965 IDR

1 Piece(s) 8 Day(s) or more 4548745683738

Loading...

  1. 1

Basic Information

Outer Dia. D(Ø) 13.5 Inner Dia. d(Ø) 9.5 Material Urethane
Type Straight Specifications Comes with swivel fitting, plug, and socket

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)