(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane hose (with coupler) straight type ⌀6.5/8 1.4 MPa

Urethane hose (with coupler) straight type ⌀6.5/8 1.4 MPa

【Product Specifications】
・Normal pressure-1.5MPa(15kgf/cm2)
・Material-Urethane resin
・ID×OD-6.5×10mm
・Length-10m

Part Number

Configured Part Number is shown.

Part Number
EA125BS-10C
EA125BT-20C
EA125BT-30C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

672,961 IDR

1 Piece(s) 8 Day(s) or more 106.54548745683660

1,295,939 IDR

1 Piece(s) 8 Day(s) or more 1284548745683707

1,718,651 IDR

1 Piece(s) 16 Day(s) or more 1284548745683714

Loading...

  1. 1

Basic Information

Material Urethane Type Straight

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)