(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Air Hose with Coupler EA125BP-10

Urethane Air Hose with Coupler EA125BP-10

【Product Specifications】
・Normal pressure-1.5MPa (15kgf/cm2)
・Max. pressure-5.6MPa (56kgf/cm2)
・Material-Urethane resin
・With one-touch male and female couplers
・ID x OD…6.5 x 10mm
・Length…10m

Part Number

Configured Part Number is shown.

EA125BP-10

Part Number
EA125BP-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,243,262 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)