(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Oxygen Hose (Blue/Rubber)

Oxygen Hose (Blue/Rubber)

【Product Specifications】
・Normal pressure-0.98MPa (10kgf/cm2)
・Max. pressure-2MPa
・Material-Natural rubber
・ID x OD…9.5 x 16.5mm
・Length…10m

Part Number

Configured Part Number is shown.

Part Number
EA125-10
EA125AD-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
JAN Code

844,237 IDR

1 Piece(s) 8 Day(s) or more 13.26.34518340004450

993,636 IDR

1 Piece(s) 8 Day(s) or more 16.59.54518340757905

Loading...

  1. 1

Basic Information

Material Others Applicable Fluid Air Color Blue
Type Straight Normal Pressure 0.98 MPa (10 kgf/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)