(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Air Hose EA125-20

Rubber Air Hose EA125-20

【Product Specifications】
・Normal pressure-0.98MPa (10kgf/cm2)
・Max. pressure-2MPa
・Material-Natural rubber
・ID x OD…6.3 x 13.2mm
・Length…20m

Part Number

Configured Part Number is shown.

EA125-20

Part Number
EA125-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,644,415 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)