(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagon Socket Bolt (Cap Screw), by Nissei Seiko Co., Ltd. (Part Numbers)

Hexagon Socket Bolt (Cap Screw), by Nissei Seiko Co., Ltd.

[Nominal M] 5, 6, 8, 10, 12, 14, 16, 18, 20
[Material] Steel · Stainless Steel
[Surface Processing] None, Trivalent White, Dacrotized

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSHH-STD-M18-65

Part Number
CSHH-STD-M18-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

79,269 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 18 Length L (mm) 65 Material Steel
SurfaceTreatment Dacromet Basic Shape Standard (Round) Mounting Hole Shape Hex Socket
Pitch(mm) 2.5 Additional Shape Standard Screw Type Half Thread
Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)