(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HLB Thin Type

HLB Thin Type

[Shape] Round
[Nominal of Thread] M30X1.5
[Material] S45C
[Screw Type] Lock Nut

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

HLBS-S45CPLB-30

Locking nut for bearings that maintains stability

HLB Thin Type
A locking nut for bearings developed based on the wedge structure of a hard lock nut that has a strong locking effect.
It has a locking effect that is not affected by vibrations caused by high-speed rotation or shocks caused by forward or reverse rotation.

Locking structure of HLB Series

HLB Thin Type

Eccentric processed convex nut 1
and perfect circular processed concave nut 2
are combined to generate a strong locking effect
in the direction perpendicular to the shaft axis
by the wedge principle.

HLB Thin Type

Like the hard lock nut, HLB's wedge has
a strong anti-loosening effect, as the shaft and nut
are completely integrated, and shock and vibration
caused by any high speed rotation are not attracted.

HLB Thin Type

The HLB has the same locking effect and squareness
accuracy regardless of whether the HLB is tightened
from the uneven surface. However, if more load is
required, it is recommended to fasten with a convex nut.

 
 
 
HLB Thin Type

Quality assurance stamp

Dimensions

HLB Thin Type

Dimensional drawing of all HLB products

Part NumberNominal of Thread (M) x p
HLBS-S45CPLB-30M30 x 1.5
Part Number
HLBS-S45CPLB-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

689,619 IDR

1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) M30 x 1.5 Material S45C Surface Treatment (Details) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)