(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Stopper with Urethane Bolt LSW-N-U Type (2)

Linear Stopper with Urethane Bolt LSW-N-U Type (2)

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LSW-01N-U
LSW-01SN-U
LSW-02N-U
LSW-02SN-U
LSW-05N-U
LSW-05SN-U
LSW-06N-U
LSW-06SN-U
LSW-07N-U
LSW-07SN-U
LSW-08N-U
LSW-08SN-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Dowel Pins

328,873 IDR

1 Piece(s) 12 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A3222254X10

399,986 IDR

1 Piece(s) 12 Day(s) or more 10SUS304NALWH15LS15ALHSR15A3222254X10

328,873 IDR

1 Piece(s) 12 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A3226254X10

399,986 IDR

1 Piece(s) 12 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A3226254X10

360,301 IDR

1 Piece(s) 12 Day(s) or more 10SS400Black oxide finish-LS25AL-3231324X10

464,280 IDR

1 Piece(s) 12 Day(s) or more 10SUS304NA-LS25AL-3231324X10

360,301 IDR

1 Piece(s) 12 Day(s) or more 10SS400Black oxide finishLWH25LH25ALHSR25A3234324X10

464,280 IDR

1 Piece(s) 12 Day(s) or more 10SUS304NALWH25LH25ALHSR25A3234324X10

392,007 IDR

1 Piece(s) 12 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A3840385X12

536,781 IDR

1 Piece(s) 12 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A3840385X12

496,427 IDR

1 Piece(s) 12 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A4546455X12

673,348 IDR

1 Piece(s) 12 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A4546455X12

Loading...

  1. 1

Basic Information

Type_01 Stopper

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)