(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Link Chain (Made of Stainless Steel)

Link Chain (Made of Stainless Steel)

Stainless steel link chain. A link chain with large diameter and excellent strength. [Materials]SUS304 / polished finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA980SA-502

 
Part Number
EA980SA-502
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

654,075 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 2m Materials SUS304 Wire Diameter 5mm
Operating Load 250 kg Inner Dimensions of the Chain 27.0×8.0mm Detail 1 Polished finish
Detail 2 With welding Product Detail Type Link Chain (Made of Stainless Steel)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)