(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clip Nut EA949GS-106【5 Pieces Per Package】

Clip Nut EA949GS-106

【Product Specifications】
・Material-Steel plate(chromate plating)
・When it is desired to temporarily fix a nut to a section of the rear surface of an angle-type channel bracket or the like, which is hard to reach, clipping the section with this clip nut beforehand will bevery convenient to install a device, etc.
・Thread size-M6
・Size(mm)-26x15

Part Number

Configured Part Number is shown.

EA949GS-106

Part Number
EA949GS-106
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

161,782 IDR

5 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)