(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

8 Series (Groove Width 10 mm), 1-Row Groove, Reversing Bracket With Protrusion

8 Series (Groove Width 10 mm), 1-Row Groove, Reversing Bracket With Protrusion
  • Volume Discount

【Product Specifications】
・Material-Steel (FCMB28)
・Nickel plating
・A…15
・B…2.1
・Working load…8kg

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA638-2

Part Number
EA638-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

21,128 IDR

1 Piece(s)Available 9 Day(s) or more

Loading...

  1. 1

Basic Information

Material iron Operating Load 3 kg Size A: 16 mm, B: 4.0 mm
Finish Nickel plating

Please check the type/dimensions/specifications of the part EA638-2 in the 8 Series (Groove Width 10 mm), 1-Row Groove, Reversing Bracket With Protrusion series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)