(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AG Series Alpha Guard Safety Fence, Suspended Door Type

AG Series Alpha Guard Safety Fence, Suspended Door Type

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
・ Easy modular assembly
・ By simply connecting the standard safety fence and the connection bracket, you can install quickly and safely
・ Aluminum extrusion dedicated for safety fences
・ It adopts an aluminum extrusion dedicated for safety fences that is lightweight and excellent in rigidity. The surface of the aluminum extrusion has an acrylic clear coating in addition to the anodizing layer, which is excellent in rust prevention and aesthetics
・ Compatible with alpha frames
・ The aluminum extrusion of the safety fence is compatible with the Alpha frame M6 Series. By connecting an alpha frame to the safety fence, it is also possible to make various shapes according to the application
・ Wide variety of panel variations
・ In addition to welded wire mesh, it also adds PET, polycarbonate, and PVC transparent resin panels to the standard lineup. Welded wire mesh is a coated product with ø3.2 mm, a pitch of 50 mm, and a black baking finish. There are 2 types of resin panels available: plate thickness 3 mm and plate thickness 5 mm

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AGS-SR-C3

Part Number
AGS-SR-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,983,426 IDR

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Frame / Column Type Aluminum Extrusion Frame / Column Color Silver Panel / Center Material Shape Resin Panel
Panel / Center Material Quality Polycarbonate (PC) Panel / Center Material Thickness / Wire Diameter 3 Shipping form Unassembled Product
Door / Sliding Door Type Sliding Door Type Panel / Center Material Color Transparency Door Opening Right Slide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)