(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Sliding Door Surface Fixing Sickle Lock HHC-85 with Display Unit

Stainless Steel Sliding Door Surface Fixing Sickle Lock HHC-85 with Display Unit

[Features]
· Durability is outstanding due to the sturdy structure made of stainless steel.
· To ensure easy operation by everyone, a large lever is used to make the lock barrier-free.
· Easy to install and slim design, can be used in various places.
· Convenient left and right type.
· Can be used with sliding doors with a thickness of 26 mm to 38 mm.
· Equipped with a feature that can be unlocked from outside in case of an emergency. For details, please refer to "Emergency unlocking method" on page 490.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

HHC-85

 
Part Number
HHC-85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

770,770 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HHC-85 in the Stainless Steel Sliding Door Surface Fixing Sickle Lock HHC-85 with Display Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)