(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Sliding Door Surface Fixing Sickle Lock HC-85SS with Inside Door Display

Stainless Steel Sliding Door Surface Fixing Sickle Lock HC-85SS with Inside Door Display

[Features]
· Durability is outstanding due to the sturdy structure made of stainless steel.
· Just move the knob up and down to operate. Unlike the type of knob that turns, it is easy to operate even for people with impaired fingers.
· With indoor display. It is easier for people inside the room to check the locking status.
· Easy to install and slim design, can be used in various places.
· Convenient left and right type.

PDF

Part Number

Configured Part Number is shown.

HC-85SS

 
Part Number
HC-85SS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

367,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main Body Material Stainless steel (SUS304) Main Body Finishing Satin Finish Order Code 140-170-074
Accessory Dish Wood Screw 3.8x20 (stainless steel) with Cross Hole , Dish Wood Screw (stainless steel) with Cross hole 3.5x20   

Please check the type/dimensions/specifications of the part HC-85SS in the Stainless Steel Sliding Door Surface Fixing Sickle Lock HC-85SS with Inside Door Display series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)