(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, 90 mm Vertical-type (wide type, MC nylon wheel)

Fixed Block, 90 mm Vertical-type (wide type, MC nylon wheel)

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
K90-9MCB
K90-11MCB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpecifications

3,347,803 IDR

1 Piece(s) 13 Day(s) or more Single Wheel

5,969,712 IDR

1 Piece(s) 13 Day(s) or more two wheel

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material MC Nylon (Blue) Dameter of a car(mm) 90
Wheel Width(mm) 28 Working Load 400kg Bearing #6203ZZ
The material of frames Stainless steel (electrolytic polishing) Rope Diameter Used(mm) 22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)