(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed Block, Vertical and Horizontal Combined-type Single Wheel 60 mm

Fixed Block, Vertical and Horizontal Combined-type Single Wheel 60 mm

[Features]
· Ideal when installing on site as it has multiple usage.
· Can be fixed firmly at 3 points with M-6 bolt.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KK60-9
KK60-9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBearing

1,867,537 IDR

1 Piece(s) 13 Day(s) or more Stainless Steel Oil-retaining Metal

3,319,386 IDR

1 Piece(s) 13 Day(s) or more A 608ZZ SS

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Stainless Steel Specifications Single Wheel
Dameter of a car(mm) 60 Wheel Width(mm) 15 Working Load 200kg
The material of frames Stainless Steel (304 Electrolysis) Rope Diameter Used(mm) ~10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)