(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fixed block, horizontal type, 90 mm single wheel

Fixed block, horizontal type, 90 mm single wheel

[Features]
· MC nylon wheel bearings are excellent for soundproofing effect.
· Can be used for both wire rope and fiber rope.
· Rope has fewer abrasions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K90-2

 
Part Number
K90-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,099,534 IDR

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Grooved wheels, Slider Vehicle Material Iron (Bright Chromate Plating) Specifications Single Wheel
Dameter of a car(mm) 90 Wheel Width(mm) 15 Working Load 300kg
Bearing ♯6200 ZZ The material of frames Iron (Bright Chromate Plating) Rope Diameter Used(mm) ~10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)