(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS standard shackle (BD type)

JIS standard shackle (BD type)

[Features]
・ It is a JIS standard shackle
・ It has a wide range of sizes and can be used for various purposes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BD-6
BD-12
BD-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Dia. Dimension d
(mm)
Dimension B
(mm)
Dimension L1
(mm)
Pin Dia.
(mm)
Working Load

939,833 IDR

1 Piece(s) 11 Day(s) or more M88123681.47kN

1,721,865 IDR

1 Piece(s) 11 Day(s) or more M14142463156.86kN

4,526,206 IDR

1 Piece(s) 11 Day(s) or more M2422401122417.64kN

Loading...

  1. 1

Basic Information

Type Shackle Material SUS304/Forged

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)